??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23229.0045 push-/pull clamp
HELP_VARIABLE
Company
Halder
Description
EH 23229. - Push-Pull Clamps
Bill of material
23229.0045 push-/pull clamp
BESTNR
Ref. No.
23229.0045
D1
Thread
M12
D2
Thread
M4x8
D3
7 mm
D4
6 mm
L1
-1
26.0 mm
L2
±0.5
11.0 mm
L3
5 mm
L4
-0.5
1.5 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
SW1
10 mm
SW2
6 mm
F1
Spring load
20 N
F2
Spring load
90 N
G
Weight
13.0 g
Embedded user actions